00001 00002 00003 00004 00005 00006 00007 00008 00009 00010 00011 00012 00013 //_____ I N C L U D E S ____________________________________________________ 00014 #include "config.h" // System definition 00015 #include "conf\conf_usb.h" 00016 00017 //_____ M A C R O S ________________________________________________________ 00018 //_____ D E F I N I T I O N ________________________________________________ 00019 //_____ D E C L A R A T I O N ______________________________________________ 00020 extern void scheduler (void); 00021 void main (void); 00022 00023 00030 void main (void) 00031 { 00032 Set_x2_mode(); 00033 scheduler(); 00034 } 00035 00036 00037
1.3.7