Main Page | Alphabetical List | Data Structures | File List | Data Fields | Globals | Related Pages

config.h File Reference

Copyright (c) 2004. More...

#include "lib_mcu\compiler.h"
#include "lib_mcu\mcu.h"
#include "lib_mcu\mcu_drv.h"

Go to the source code of this file.

Defines

#define FOSC   16000
#define FILE_BOARD_H   "conf\board.h"


Detailed Description

Copyright (c) 2004.

Please read file license.txt for copyright notice.

This file contains the system configuration definition

Version:
1.2 (c5131-usb-generic-1_2_0)

Todo:
Bug:

Definition in file config.h.


Define Documentation

#define FOSC   16000
 

Definition at line 27 of file config.h.

#define FILE_BOARD_H   "conf\board.h"
 

Definition at line 28 of file config.h.


Generated on Mon Apr 10 17:23:30 2006 for Atmel by doxygen 1.3.7