00001 00002 00003 00004 00005 00006 00007 00008 00009 00010 00011 00012 00013 00014 #ifndef _CONFIG_H_ 00015 #define _CONFIG_H_ 00016 00017 00018 //_____ I N C L U D E S ____________________________________________________ 00019 00020 #include "lib_mcu\compiler.h" // Compiler definitions 00021 #include "lib_mcu\mcu.h" // Register declaration 00022 #include "lib_mcu\mcu_drv.h" // Component declaration 00023 00024 00025 //_____ M A C R O S ________________________________________________________ 00026 00027 #define FOSC 16000 00028 #define FILE_BOARD_H "conf\board.h" 00029 00030 #endif 00031
1.3.7