Main Page | Alphabetical List | Data Structures | File List | Data Fields | Globals | Related Pages

conf_scheduler.h File Reference

Copyright (c) 2004. More...

Go to the source code of this file.

Defines

#define Scheduler_task_1_init   usb_task_init
 --- Scheduler Configuration ---

#define Scheduler_task_2_init   user_application_task_init
#define Scheduler_task_1   usb_task
#define Scheduler_task_2   user_application_task
#define SCHEDULER_TYPE   SCHEDULER_FREE


Detailed Description

Copyright (c) 2004.

Please read file license.txt for copyright notice.

This file contains the possible external configuration of the scheduler This file will be given to any external customer

Version:
1.2 (c5131-usb-generic-1_2_0)

Todo:
Bug:

Definition in file conf_scheduler.h.


Define Documentation

#define Scheduler_task_1_init   usb_task_init
 

--- Scheduler Configuration ---

Definition at line 20 of file conf_scheduler.h.

Referenced by scheduler_init().

#define Scheduler_task_2_init   user_application_task_init
 

Definition at line 21 of file conf_scheduler.h.

Referenced by scheduler_init().

#define Scheduler_task_1   usb_task
 

Definition at line 28 of file conf_scheduler.h.

Referenced by scheduler_tasks().

#define Scheduler_task_2   user_application_task
 

Definition at line 29 of file conf_scheduler.h.

Referenced by scheduler_tasks().

#define SCHEDULER_TYPE   SCHEDULER_FREE
 

Definition at line 36 of file conf_scheduler.h.


Generated on Mon Apr 10 17:23:30 2006 for Atmel by doxygen 1.3.7