Main Page | Alphabetical List | Data Structures | File List | Data Fields | Globals | Related Pages

conf_scheduler.h

Go to the documentation of this file.
00001 00002 00003 00004 00005 00006 00007 00008 00009 00010 00011 00012 00013 00014 #ifndef _CONF_SCHEDULER_H_ 00015 #define _CONF_SCHEDULER_H_ 00016 00017 00019 // ***** Task init ***** 00020 #define Scheduler_task_1_init usb_task_init // Init the USB task 00021 #define Scheduler_task_2_init user_application_task_init 00022 //#define Scheduler_task_3_init 00023 //#define Scheduler_task_4_init 00024 //#define Scheduler_task_5_init 00025 00026 00027 // ***** Task definition ***** 00028 #define Scheduler_task_1 usb_task // Mass storage task 00029 #define Scheduler_task_2 user_application_task 00030 //#define Scheduler_task_3 00031 //#define Scheduler_task_4 00032 //#define Scheduler_task_5 00033 00034 // ***** Type of scheduler ***** 00035 // Possible value: SCH_TIMED, SCH_TASK, SCH_FREE 00036 #define SCHEDULER_TYPE SCHEDULER_FREE 00037 00038 #endif 00039

Generated on Mon Apr 10 17:23:29 2006 for Atmel by doxygen 1.3.7