Main Page | Alphabetical List | Data Structures | File List | Data Fields | Globals | Related Pages

board.h

Go to the documentation of this file.
00001 00002 00003 00004 00005 00006 00007 00008 00009 00010 00011 00012 00013 00014 #ifndef _BOARD_H_ 00015 #define _BOARD_H_ 00016 00017 00018 //_____ I N C L U D E S ____________________________________________________ 00019 00020 //#include "lib_mcu\kbd\kbd_drv.h" // keyboard driver definition 00021 //#include "conf_nf.h" 00022 //_____ M A C R O S ________________________________________________________ 00023 00024 00025 //----- Board definition ----- 00026 00027 // BOARD VERSION 00028 #define VERSION 22 // V2.1 or V2.2 00029 00030 #define INT0_button P3_2 00031 00032 #define NF_WP P1_7 00033 #define Nf_WP_ON() (P1_7 = 0) 00034 #define Nf_WP_OFF() (P1_7 = 1) 00035 00036 #define NF_CE0 0 00037 #define NF_CE1 1 00038 #define NF_CE NF_CE0 00039 00040 #if(NF_CE == NF_CE0) 00041 // even 00042 #define NF_IDLE_STATE_ADD 0x3C // Smart Media Card not selected 00043 #define NF_ADD_LATCH_ENABLE_ADD 0x2600 // Address Latch Enable Address 00044 #define NF_CMD_LATCH_ENABLE_ADD 0x2500 // Command Latch Enable Address 00045 #define NF_ADDRESS_CMD_DATA 0x2400 // Command / Data Address register 00046 #define NF_RD_BUSY P2_4 00047 #define Nf_CS_ON() (P2_3 = 0) 00048 #define Nf_CS_OFF() (P2_3 = 1) 00049 #endif 00050 00051 #if(NF_CE == NF_CE1) 00052 // odd 00053 #define NF_IDLE_STATE_ADD 0x3C // Smart Media Card not selected 00054 #define NF_ADD_LATCH_ENABLE_ADD 0x0A00 // Address Latch Enable Address 00055 #define NF_CMD_LATCH_ENABLE_ADD 0x0900 // Command Latch Enable Address 00056 #define NF_ADDRESS_CMD_DATA 0x0800 // Command / Data Address register 00057 #define NF_RD_BUSY P2_2 00058 #define Nf_CS_ON() (P2_5 = 0) 00059 #define Nf_CS_OFF() (P2_5 = 1) 00060 #endif 00061 00062 #define NF_IDLE_STATE_ADD_DOUBLE 0x3C // Idle state for 2 Nand Flash 00063 #define NF_ADD_LATCH_ENABLE_ADD_EVEN 0x6200 // Address Latch Enable Address 00064 #define NF_CMD_LATCH_ENABLE_ADD_EVEN 0x6100 // Command Latch Enable Address 00065 #define NF_ADDRESS_CMD_DATA_EVEN 0x6000 // Command / Data Address register 00066 #define NF_ADD_LATCH_ENABLE_ADD_ODD 0x4A00 // Address Latch Enable Address 00067 #define NF_CMD_LATCH_ENABLE_ADD_ODD 0x4900 // Command Latch Enable Address 00068 #define NF_ADDRESS_CMD_DATA_ODD 0x4800 // Command / Data Address register 00069 00070 #define NF_BSY_ODD P2_2 00071 #define NF_BSY_EVEN P2_4 00072 00073 00074 #define NF_CS_ODD P2_5 00075 #define NF_CS_EVEN P2_3 00076 00077 #define NF_EVEN 0 00078 #define NF_ODD 1 00079 00080 00081 #define Nf_CS_ODD() nf_parity_bit = NF_ODD; NF_CS_EVEN = 1; NF_CS_ODD = 0 00082 #define Nf_CS_EVEN() nf_parity_bit = NF_EVEN; NF_CS_ODD = 1; NF_CS_EVEN = 0 00083 00084 #define Nf_active_ODD() NF_CS_EVEN = 1; NF_CS_ODD = 0 00085 #define Nf_active_EVEN() NF_CS_ODD = 1; NF_CS_EVEN = 0 00086 00087 00088 #define NF_128 // Nand Flash Capacity : NF_16 NF_32 NF_64 NF_128 00089 00090 00091 00092 #define DATA_REGISTER 0x10 00093 #define ERROR_REGISTER 0x11 00094 #define SECTOR_COUNT_REGISTER 0x12 00095 #define SECTOR_NUMBER_REGISTER 0x13 00096 #define CYL_LOW_REGISTER 0x14 00097 #define CYL_HIGH_REGISTER 0x15 00098 #define DRIVE_HEAD_REGISTER 0x16 00099 #define STATUS_COMMAND_REGISTER 0x17 00100 #define ALT_STAT_REGISTER 0x0E 00101 #define DRIVE_REGISTER 0x0F 00102 00103 #define H_DATA_REGISTER 0x1000 00104 #define H_ERROR_REGISTER 0x1100 00105 #define H_SECTOR_COUNT_REGISTER 0x1200 00106 #define H_SECTOR_NUMBER_REGISTER 0x1300 00107 #define H_CYL_LOW_REGISTER 0x1400 00108 #define H_CYL_HIGH_REGISTER 0x1500 00109 #define H_DRIVE_HEAD_REGISTER 0x1600 00110 #define H_STATUS_COMMAND_REGISTER 0x1700 00111 #define H_ALT_STAT_REGISTER 0x0E00 00112 #define H_DRIVE_REGISTER 0x0F00 00113 00114 00115 #define DF_CS P2 // dataflash CS# port 00116 #define DF_CS0 P2_3 00117 #define DF_CS1 P2_5 00118 #define DF_CS2 P2_6 00119 #define DF_CS3 P2_6 00120 #define DF_DESEL_ALL ((Byte)0x08) // set CS# dataflash memories 00121 #define DF_NB_MEM 1 // 1 on-board memories 00122 00123 00124 //_____ D E F I N I T I O N ________________________________________________ 00125 00126 00127 //_____ D E C L A R A T I O N ______________________________________________ 00128 00129 00130 #endif // _BOARD_H_ 00131

Generated on Mon Apr 10 17:23:29 2006 for Atmel by doxygen 1.3.7