AVR496 : Atmel BLDC control on ATAVRMC301 with ATtiny861 Documentation

License

Use of this program is subject to Atmel's End User License Agreement.

Please read file LICENSE.TXT for copyright notice.

Description

This application drives a BLDC motor with trapezoidal waveforms
The motor runs in the sensor mode
It runs on an ATAVRMC301 board with an ATTiny861 part
The main source files are :

Preamble

All parameters are given for the motor included in the kit with no load.
They must be ajusted according to the application (motor, load ...)
The ramp-up sequence must be adjusted to the motor and load

Main Peripheral Use

User Manual

List of Material

Hardware Configuration


Generated on Wed Oct 22 16:03:25 2008 for AVR496 : Atmel BLDC control on ATAVRMC301 with ATtiny861 by  doxygen 1.5.7.1