| Xmega Application Note | |||||
| avr_compiler.h [code] | This file implements some macros that makes the IAR C-compiler and avr-gcc work with the same code base for the AVR architecture |
| documentation.h [code] | |
| Drv/rtc32_driver.c [code] | XMEGA 32-bit RTC driver source file |
| Drv/rtc32_driver.h [code] | XMEGA 32-bit RTC driver header file |
| Drv/vbat.c [code] | |
| Drv/vbat.h [code] | XMEGA VBAT system driver |
| Example1/rtc32_example1.c [code] | XMEGA 32-bit Real Time Counter (RTC) example source code |
Generated on Thu Jun 24 16:35:07 2010 for AVR1321: Using the XMEGA 32bit RTC by 1.6.1
|