| Xmega Application Note | |||||

Files | |
| file | rtc32_driver.c [code] |
XMEGA 32-bit RTC driver source file. | |
| file | rtc32_driver.h [code] |
XMEGA 32-bit RTC driver header file. | |
| file | vbat.c [code] |
| file | vbat.h [code] |
XMEGA VBAT system driver. | |
Generated on Thu Jun 24 16:35:07 2010 for AVR1321: Using the XMEGA 32bit RTC by 1.6.1
|