#include <compiler.h>
Definition at line 76 of file compiler.h.
Data Fields | |
| Uint8 | b [4] |
| Uint32 | dw |
| Uint16 | w [2] |
| Uint8 Union32::b[4] |
Definition at line 80 of file compiler.h.
Definition at line 78 of file compiler.h.
| Uint16 Union32::w[2] |
Definition at line 79 of file compiler.h.
1.4.7