st_psc_fifty_percent_comparison_values Struct Reference
[PSC Structure Definitions]

#include <psc_drv.h>


Detailed Description

Definition at line 661 of file psc_drv.h.

Data Fields

U16 deadtime1
U16 ontime1


Field Documentation

U16 st_psc_fifty_percent_comparison_values::deadtime1

Definition at line 662 of file psc_drv.h.


Generated on Wed Jul 12 16:55:34 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7