st_psc_comparison_values Struct Reference
[PSC Structure Definitions]

#include <psc_drv.h>


Detailed Description

Definition at line 654 of file psc_drv.h.

Data Fields

U16 deadtime0
U16 deadtime1
U16 ontime0
U16 ontime1


Field Documentation

U16 st_psc_comparison_values::deadtime0

Definition at line 655 of file psc_drv.h.


Generated on Wed Jul 12 16:55:34 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7