Atmel BLDC Sensorless on ATAVRMC100 Documentation

Description

This application drives a BLDC motor in a sensorless method
It runs on an ATAVRMC100 board with an AT90PWM3B part
The main sources files are :

Preamble

All parameters are given for the motor included in the kit with no load.
They must be ajusted according to the application (motor, load ...)

Main Peripheral Use

User Manual

See the CDROM Training Exercises to connect the serial interface

List of Material

Hardware Configuration

HyperTerminal Configuration

List of Commands

After reset the ATAVRMC100 board prints the welcome message and a prompt
The user commands are :
Generated on Wed Jul 12 16:55:10 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7