Collaboration diagram for PSC2 Macros:
|
Modules | |
| PSC2 Output Configuration | |
| Select the PSC2 Outputs. | |
| PSC2 Mode Control | |
| PSC2 Mode Control. | |
| PSC2 Clock Control | |
| PSC2 Clock Control. | |
| PSC2 Ramp Mode Selection | |
| PSC2 Ramp Mode Selection
PSC2 is configured in one ramp mode, it means that the internal counter counts from 0 up to OCR2RB. | |
| PSC2 Flank Width Modulation Configuration | |
| Select PSC2 Flank Width Modulation Configuration. | |
| PSC2 ADC Amplifier Trigger Configuration | |
| Select the PSC2 trigger configuration for the ADC or the amplifier. | |
| PSC2 Run Control | |
| Turn On and Off the PSC2. | |
| PSC2 Fault Mode Configuration | |
| PSC2 Fault Mode Configuration. | |
| PSC2 Interrupt Configuration | |
| PSC2 interrupt configuration. | |
| PSC2 Interrupt Flag Control | |
| PSC2 interrupt flag control. | |
| PSC2 Comparison Value Initialization | |
| This section allows to fully initilaize the comprison values. | |
| PSC Structure Definitions | |
| These definitions shall be used by the PSC functions. | |
| PSC0 Low Level Fucntions | |
| This section allows to fully configure the PSC0 mode and to start it with the wanted Comparison values. | |
| PSC1 Low Level Fucntions | |
| This section allows to fully configure the PSC1 mode and to start it with the wanted Comparison values. | |
| PSC2 Low Level Fucntions | |
| This section allows to fully configure the PSC2 mode and to start it with the wanted Comparison values. | |
1.4.7