PSC2 Comparison Value Initialization
[PSC2 Macros]

Collaboration diagram for PSC2 Comparison Value Initialization:


Detailed Description

This section allows to fully initilaize the comprison values.


Defines

#define Init_psc2_all_compare_values(PSC2_DEADTIME0, PSC2_ONTIME0, PSC2_DEADTIME1, PSC2_ONTIME1)
 Init all PSC2 comparison values.
#define Init_psc2_fifty_percent_compare_values(PSC2_DEADTIME1, PSC2_ONTIME1)
 Init PSC2 fifty percent comparison values (usefull for 50% mode).


Define Documentation

#define Init_psc2_all_compare_values ( PSC2_DEADTIME0,
PSC2_ONTIME0,
PSC2_DEADTIME1,
PSC2_ONTIME1   ) 

Value:

(OCR2SAH = HIGH((U16)PSC2_DEADTIME0),                              \
            OCR2SAL = LOW ((U16)PSC2_DEADTIME0),                              \
            OCR2RAH = HIGH((U16)PSC2_ONTIME0),                                \
            OCR2RAL = LOW ((U16)PSC2_ONTIME0),                                \
            OCR2SBH = HIGH((U16)PSC2_DEADTIME1),                              \
            OCR2SBL = LOW ((U16)PSC2_DEADTIME1),                              \
            OCR2RBH = HIGH((U16)PSC2_ONTIME1),                                \
            OCR2RBL = LOW ((U16)PSC2_ONTIME1)   )
Init all PSC2 comparison values.

Definition at line 632 of file psc_drv.h.

#define Init_psc2_fifty_percent_compare_values ( PSC2_DEADTIME1,
PSC2_ONTIME1   ) 

Value:

(OCR2SBH = HIGH((U16)PSC2_DEADTIME1),                              \
            OCR2SBL = LOW ((U16)PSC2_DEADTIME1),                              \
            OCR2RBH = HIGH((U16)PSC2_ONTIME1),                                \
            OCR2RBL = LOW ((U16)PSC2_ONTIME1)   )
Init PSC2 fifty percent comparison values (usefull for 50% mode).

Definition at line 642 of file psc_drv.h.


Generated on Wed Jul 12 16:55:33 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7