Collaboration diagram for PSC1 Prescaler Control:
|
Defines | |
| #define | Disable_psc1_prescaler() (PCTL1 &= ~( (1<<PPRE11) | (1<<PPRE10) ) ) |
| No PSC1prescaler. | |
| #define | Divide_psc1_input_clock_by_16() |
| PSC1 clock is internally divided by 16. | |
| #define | Divide_psc1_input_clock_by_4() |
| PSC1 clock is internally divided by 4. | |
| #define | Divide_psc1_input_clock_by_64() (PCTL1 |= ((1<<PPRE11) | (1<<PPRE10)) ) |
| PSC1 clock is internally divided by 64. | |
| #define Disable_psc1_prescaler | ( | ) | (PCTL1 &= ~( (1<<PPRE11) | (1<<PPRE10) ) ) |
| #define Divide_psc1_input_clock_by_16 | ( | ) |
| #define Divide_psc1_input_clock_by_4 | ( | ) |
| #define Divide_psc1_input_clock_by_64 | ( | ) | (PCTL1 |= ((1<<PPRE11) | (1<<PPRE10)) ) |
1.4.7