PSC1 Macros
[PSC Modules]

Collaboration diagram for PSC1 Macros:


Detailed Description

PSC1 Macros.


Modules

 PSC1 Output Configuration
 Select the PSC1 Outputs.
 PSC1 Mode Control
 PSC1 Mode Control.
 PSC1 Clock Control
 PSC1 Clock Control.
 PSC1 Ramp Mode Selection
 PSC1 Ramp Mode Selection

PSC1 is configured in one ramp mode, it means that the internal counter counts from 0 up to OCR1RB.

 PSC1 Flank Width Modulation Configuration
 Select PSC1 Flank Width Modulation Configuration.
 PSC1 ADC Amplifier Trigger Configuration
 Select the PSC1 trigger configuration for the ADC or the amplifier.
 PSC1 Run Control
 Turn On and Off the PSC1.
 PSC1 Fault Mode Configuration
 PSC1 Fault Mode Configuration.
 PSC1 Interrupt Configuration
 PSC1 interrupt configuration.
 PSC1 Interrupt Flag Control
 PSC1 interrupt flag control.
 PSC1 Comparison Value Initialization
 This section allows to fully initilaize the comprison values.


Generated on Wed Jul 12 16:55:32 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7