PSC1 Low Level Fucntions
[PSC2 Macros]

Collaboration diagram for PSC1 Low Level Fucntions:


Detailed Description

This section allows to fully configure the PSC1 mode and to start it with the wanted Comparison values.


Functions

void init_psc1 (void)
 Configures the PSC1 accordingly to the PSC1 Define Configuration values, Then Init the PSC1 comparison values and start it.
void update_psc1 (Psc_comparison_values *psc1_comparison_values)
 Update all the PSC1 comparison values accordingly to the four values passed as U16 parameters.
void update_psc1_fifty (Psc_fifty_percent_comparison_values *psc1_fifty_percent_comparison_values)
 Update half the PSC1 comparison values accordingly to the two values passed as U16 parameters.


Function Documentation

void init_psc1 ( void   ) 

Configures the PSC1 accordingly to the PSC1 Define Configuration values, Then Init the PSC1 comparison values and start it.

void update_psc1 ( Psc_comparison_values psc1_comparison_values  ) 

Update all the PSC1 comparison values accordingly to the four values passed as U16 parameters.

void update_psc1_fifty ( Psc_fifty_percent_comparison_values psc1_fifty_percent_comparison_values  ) 

Update half the PSC1 comparison values accordingly to the two values passed as U16 parameters.


Generated on Wed Jul 12 16:55:33 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7