PSC1 Interrupt Flag Control
[PSC1 Macros]

Collaboration diagram for PSC1 Interrupt Flag Control:


Detailed Description

PSC1 interrupt flag control.


Defines

#define Clear_psc1_end_of_cycle_interrupt_flag()   (PIFR1 &= ~(1<<PEOP1) )
 Clear PEOP1 bit in PIFR1 register.
#define Clear_psc1_external_event_a_interrupt_flag()   (PIFR1 &= ~(1<<PEV0A) )
 Clear PEV0A bit in PIFR1 register.
#define Clear_psc1_external_event_b_interrupt_flag()   (PIFR1 &= ~(1<<PEV0B) )
 Clear PEV0B bit in PIFR1 register.
#define Clear_psc1_synchro_error_interrupt_flag()   (PIFR1 &= ~(1<<PSEI0) )
 Clear PSEI0 bit in PIFR1 register.
#define Is_psc1_end_of_cycle_interrupt_flag_set()   (PIFR1 & (1<<PEOP1) )
 Return 1 if the PEOP1 bit in PIFR1 is set.
#define Is_psc1_external_event_a_interrupt_flag_set()   (PIFR1 & (1<<PEV0A) )
 Return 1 if the PEV0A bit in PIFR1 is set.
#define Is_psc1_external_event_b_interrupt_flag_set()   (PIFR1 & (1<<PEV0B) )
 Return 1 if the PEV0B bit in PIFR1 is set.
#define Is_psc1_synchro_error_interrupt_flag_set()   (PIFR1 & (1<<PSEI0) )
 Return 1 if the PSEI0 bit in PIFR1 is set.


Define Documentation

 
#define Clear_psc1_end_of_cycle_interrupt_flag (  )     (PIFR1 &= ~(1<<PEOP1) )

Clear PEOP1 bit in PIFR1 register.

Definition at line 417 of file psc_drv.h.

 
#define Clear_psc1_external_event_a_interrupt_flag (  )     (PIFR1 &= ~(1<<PEV0A) )

Clear PEV0A bit in PIFR1 register.

Definition at line 411 of file psc_drv.h.

 
#define Clear_psc1_external_event_b_interrupt_flag (  )     (PIFR1 &= ~(1<<PEV0B) )

Clear PEV0B bit in PIFR1 register.

Definition at line 414 of file psc_drv.h.

 
#define Clear_psc1_synchro_error_interrupt_flag (  )     (PIFR1 &= ~(1<<PSEI0) )

Clear PSEI0 bit in PIFR1 register.

Definition at line 408 of file psc_drv.h.

 
#define Is_psc1_end_of_cycle_interrupt_flag_set (  )     (PIFR1 & (1<<PEOP1) )

Return 1 if the PEOP1 bit in PIFR1 is set.

Definition at line 416 of file psc_drv.h.

 
#define Is_psc1_external_event_a_interrupt_flag_set (  )     (PIFR1 & (1<<PEV0A) )

Return 1 if the PEV0A bit in PIFR1 is set.

Definition at line 410 of file psc_drv.h.

 
#define Is_psc1_external_event_b_interrupt_flag_set (  )     (PIFR1 & (1<<PEV0B) )

Return 1 if the PEV0B bit in PIFR1 is set.

Definition at line 413 of file psc_drv.h.

 
#define Is_psc1_synchro_error_interrupt_flag_set (  )     (PIFR1 & (1<<PSEI0) )

Return 1 if the PSEI0 bit in PIFR1 is set.

Definition at line 407 of file psc_drv.h.


Generated on Wed Jul 12 16:55:33 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7