Collaboration diagram for PSC1 Comparison Value Initialization:
|
Defines | |
| #define | Init_psc1_all_compare_values(PSC1_DEADTIME0, PSC1_ONTIME0, PSC1_DEADTIME1, PSC1_ONTIME1) |
| Init all PSC1 comparison values. | |
| #define | Init_psc1_fifty_percent_compare_values(PSC1_DEADTIME1, PSC1_ONTIME1) |
| Init PSC1 fifty percent comparison values (usefull for 50% mode). | |
| #define Init_psc1_all_compare_values | ( | PSC1_DEADTIME0, | |||
| PSC1_ONTIME0, | |||||
| PSC1_DEADTIME1, | |||||
| PSC1_ONTIME1 | ) |
Value:
(OCR1SAH = HIGH((U16)PSC1_DEADTIME0), \ OCR1SAL = LOW ((U16)PSC1_DEADTIME0), \ OCR1RAH = HIGH((U16)PSC1_ONTIME0), \ OCR1RAL = LOW ((U16)PSC1_ONTIME0), \ OCR1SBH = HIGH((U16)PSC1_DEADTIME1), \ OCR1SBL = LOW ((U16)PSC1_DEADTIME1), \ OCR1RBH = HIGH((U16)PSC1_ONTIME1), \ OCR1RBL = LOW ((U16)PSC1_ONTIME1) )
| #define Init_psc1_fifty_percent_compare_values | ( | PSC1_DEADTIME1, | |||
| PSC1_ONTIME1 | ) |
1.4.7