Collaboration diagram for PSC1 ADC Amplifier Trigger Configuration:
|
Defines | |
| #define | Psc1_synchro_on_waveform_generator_a_leading_edge() (PSCO1 &= ~( (1<<PSYNC11) | (1<<PSYNC10) ) ) |
| The PSC1 synchronization signal is sent to the ADC/Amplifier on waveform generator A leading edge. | |
| #define | Psc1_synchro_on_waveform_generator_a_trailing_edge() |
| The PSC1 synchronization signal is sent to the ADC/Amplifier on waveform generator A trailing edge. | |
| #define | Psc1_synchro_on_waveform_generator_b_leading_edge() |
| The PSC1 synchronization signal is sent to the ADC/Amplifier on waveform generator B leading edge. | |
| #define | Psc1_synchro_on_waveform_generator_b_trailing_edge() (PSCO1 |= ( (1<<PSYNC11) | (1<<PSYNC10) ) ) |
| The PSC1 synchronization signal is sent to the ADC/Amplifier on waveform generator B trailing edge. | |
| #define Psc1_synchro_on_waveform_generator_a_leading_edge | ( | ) | (PSCO1 &= ~( (1<<PSYNC11) | (1<<PSYNC10) ) ) |
| #define Psc1_synchro_on_waveform_generator_a_trailing_edge | ( | ) |
| #define Psc1_synchro_on_waveform_generator_b_leading_edge | ( | ) |
| #define Psc1_synchro_on_waveform_generator_b_trailing_edge | ( | ) | (PSCO1 |= ( (1<<PSYNC11) | (1<<PSYNC10) ) ) |
1.4.7