Collaboration diagram for PSC0 Macros:
|
Modules | |
| PSC0 Output Configuration | |
| Select the PSC0 Outputs. | |
| PSC0 Mode Control | |
| PSC0C Mode ontrol. | |
| PSC0 Clock Control | |
| PSC0 Clock Control. | |
| PSC0 Ramp Mode Selection | |
| PSC0 Ramp Mode Selection
PSC0 is configured in one ramp mode, it means that the internal counter counts from 0 up to OCR0RB. | |
| PSC0 Flank Width Modulation Configuration | |
| Select PSC0 Flank Width Modulation Configuration. | |
| PSC0 ADC Amplifier Trigger Configuration | |
| Select the PSC0 trigger configuration for the ADC or the amplifier. | |
| PSC0 Run Control | |
| Turn On and Off the PSC0. | |
| PSC0 Fault Mode Configuration | |
| PSC0 Fault Mode Configuration. | |
| PSC0 Interrupt Configuration | |
| PSC0 interrupt configuration. | |
| PSC0 Interrupt Flag Control | |
| PSC0 interrupt flag control. | |
| PSC0 Comparison Value Initialization | |
| This section allows to fully initilaize the comprison values. | |
1.4.7