DAC Low Level Fucntions
[DAC Macros]

Collaboration diagram for DAC Low Level Fucntions:


Detailed Description

DAC Low Level Functions.


Functions

void init_dac (void)
 Configures the DAC accordingly to the DAC Define Configuration values.


Function Documentation

void init_dac ( void   ) 

Configures the DAC accordingly to the DAC Define Configuration values.

Referenced by mc_init_HW().

Here is the caller graph for this function:


Generated on Wed Jul 12 16:55:31 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7