Collaboration diagram for Comparator 2 Macros:
|
Modules | |
| Turn on the Comparator 2 | |
| Turn on the Comparator 2. | |
| Comparator 2 Interrupt Enable | |
| Enable or Disable Comparator 2 Interrupt. | |
| Comparator 2 Gain Configuration | |
| Configure the value of the gain of the Comparator 2. | |
| Comparator 2 Negative Input Selection | |
| Select the Negative Input signal of the Comparator 2. | |
| Turn off the Comparator 2 | |
| Turn off the Comparator 2. | |
1.4.7