Comparator 2 Low Level Functions
[Comparators Low Level Functions]

Collaboration diagram for Comparator 2 Low Level Functions:


Detailed Description

Comparator 0 Low Level Functions.


Functions

void init_comparator2 (void)


Function Documentation

void init_comparator2 ( void   ) 

Referenced by mc_init_HW().

Here is the caller graph for this function:


Generated on Wed Jul 12 16:55:31 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7