Collaboration diagram for Comparator 1 Macros:
|
Modules | |
| Turn on the Comparator 1 | |
| Turn on the Comparator 1. | |
| Comparator 1 Interrupt Enable | |
| Enable or Disable Comparator 1 Interrupt. | |
| Comparator 1 Gain Configuration | |
| Configure the value of the gain of the Comparator 1. | |
| Comparator 1 Interrupt Capture | |
| Enable or Disable input capture of the Timer/Counter 1 on analog comparator event. | |
| Comparator 1 Negative Input Selection | |
| Select the Negative Input signal of the Comparator 1. | |
| Turn off the Comparator 1 | |
| Turn off the Comparator 1. | |
1.4.7