Collaboration diagram for Amplifier 1 Macros:
|
Modules | |
| Turn on the Amplifier 1 | |
| Turn on the Amplifier 1. | |
| Amplifier1 Input shunt | |
| Configure the Amplifier 1 shunt Option. | |
| Amplifier 1 Gain Configuration | |
| Configure the value of the gain of the Amplifier 1. | |
| Amplifier 1 Clock Selection | |
| Select the clock which will be used to clock the amplfier. | |
| Turn off the Amplifier 1 | |
| Turn off the Amplifier 1. | |
1.4.7