Collaboration diagram for Amplifier 0 Macros:
|
Modules | |
| Turn on the Amplifier 0 | |
| Turn on the Amplifier 0. | |
| Amplifier0 Input shunt | |
| Configure the Amplifier 0 shunt Option. | |
| Amplifier 0 Gain Configuration | |
| Configure the value of the gain of the Amplifier 0. | |
| Amplifier 0 Clock Selection | |
| Select the clock which will be used to clock the amplfier. | |
| Turn off the Amplifier 0 | |
| Turn off the Amplifier 0. | |
1.4.7