AMP1 Defines Configuration Values
[DAC Defines Configuration Values]

Collaboration diagram for AMP1 Defines Configuration Values:


Detailed Description

Defines allowing to init the AMP1 with the wanted configuration.


Modules

 COMPARATORs Defines Configuration Values
 Defines allowing to init the COMPARATORs with the wanted configuration.

Defines

#define AMP1_CLOCK   1
 0: Internal Clock 1: PSC0 Clock 2: PSC1 Clock 3: PSC2 Clock
#define AMP1_GAIN   20
 5: Gain 5 10: Gain 10 20: Gain 20 40: Gain 40
#define AMP1_INPUT_SHUNT   0
 0: Disable Input Shunt 1: Enable Input Shunt
#define USE_AMP1


Define Documentation

#define AMP1_CLOCK   1

0: Internal Clock 1: PSC0 Clock 2: PSC1 Clock 3: PSC2 Clock

Definition at line 72 of file config.h.

#define AMP1_GAIN   20

5: Gain 5 10: Gain 10 20: Gain 20 40: Gain 40

Definition at line 71 of file config.h.

#define AMP1_INPUT_SHUNT   0

0: Disable Input Shunt 1: Enable Input Shunt

Definition at line 70 of file config.h.

#define USE_AMP1

Definition at line 68 of file config.h.


Generated on Wed Jul 12 16:55:28 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7