ADC Vref Configuration
[ADC Macros]

Collaboration diagram for ADC Vref Configuration:


Detailed Description

Configure the Vref.


Defines

#define Enable_external_vref()   (ADMUX &= ~((1<<REFS1)|(1<<REFS0)) )
#define Enable_internal_vref()   (ADMUX |= ((1<<REFS1)|(1<<REFS0)) )
#define Enable_vcc_vref()


Define Documentation

 
#define Enable_external_vref (  )     (ADMUX &= ~((1<<REFS1)|(1<<REFS0)) )

Definition at line 54 of file adc_drv.h.

 
#define Enable_internal_vref (  )     (ADMUX |= ((1<<REFS1)|(1<<REFS0)) )

Definition at line 53 of file adc_drv.h.

 
#define Enable_vcc_vref (  ) 

Value:

(ADMUX  &= ~(1<<REFS1),          \
                                              ADMUX  |=  (1<<REFS0) )

Definition at line 55 of file adc_drv.h.


Generated on Wed Jul 12 16:55:28 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7