ADC Prescaler Configuration
[ADC Macros]

Collaboration diagram for ADC Prescaler Configuration:


Detailed Description

Configure the ADC prescaler.


Defines

#define Set_prescaler(prescaler)


Define Documentation

#define Set_prescaler ( prescaler   ) 

Value:

(ADCSRA &= ~((1<<ADPS2)|(1<<ADPS1)|(1<<ADPS0)),\
                                              ADCSRA |=  (prescaler) )

Definition at line 72 of file adc_drv.h.


Generated on Wed Jul 12 16:55:28 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7