ADC Macros
[ADC Module]

Collaboration diagram for ADC Macros:


Detailed Description

Low level macros that permit the use of the ADC of the product.


Modules

 Turn on the ADC
 Turn on the ADC.
 ADC Alignement Configuration
 Configure the Result alignement.
 ADC High Speed Mode Configuration
 Set the high spped mode in case ADC frequency is higher than 200KHz.
 ADC Vref Configuration
 Configure the Vref.
 ADC IT Configuration
 Configure the ADC IT.
 ADC Prescaler Configuration
 Configure the ADC prescaler.
 ADC Channel Selection
 Select the ADC channel to be converted.
 ADC Start Conversion
 Start the Analog to Digital Conversion.
 ADC Get x Bits Result
 ADC Get x Bits Result.
 Turn Off the ADC
 Turn Off the ADC.
 conversion is finished or not
 Check conversion status.


Generated on Wed Jul 12 16:55:28 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7