ADC IT Configuration
[ADC Macros]

Collaboration diagram for ADC IT Configuration:


Detailed Description

Configure the ADC IT.


Defines

#define Clear_adc_flag()   (ADCSRA &= (1<<ADIF) )
#define Disable_adc_it()   (ADCSRA &= ~(1<<ADIE) )
#define Disable_all_it()   (SREG &= ~(0x80) )
#define Enable_adc_it()   (ADCSRA |= (1<<ADIE) )
#define Enable_all_it()   (SREG |= (0x80) )


Define Documentation

 
#define Clear_adc_flag (  )     (ADCSRA &= (1<<ADIF) )

Definition at line 66 of file adc_drv.h.

 
#define Disable_adc_it (  )     (ADCSRA &= ~(1<<ADIE) )

Definition at line 65 of file adc_drv.h.

 
#define Disable_all_it (  )     (SREG &= ~(0x80) )

Definition at line 63 of file adc_drv.h.

 
#define Enable_adc_it (  )     (ADCSRA |= (1<<ADIE) )

Definition at line 64 of file adc_drv.h.

 
#define Enable_all_it (  )     (SREG |= (0x80) )

Definition at line 62 of file adc_drv.h.


Generated on Wed Jul 12 16:55:28 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7