ADC High Speed Mode Configuration
[ADC Macros]

Collaboration diagram for ADC High Speed Mode Configuration:


Detailed Description

Set the high spped mode in case ADC frequency is higher than 200KHz.


Defines

#define Disable_adc_high_speed_mode()   (ADCSRB &= ~(1<<ADHSM))
#define Enable_adc_high_speed_mode()   (ADCSRB |= (1<<ADHSM))


Define Documentation

 
#define Disable_adc_high_speed_mode (  )     (ADCSRB &= ~(1<<ADHSM))

Definition at line 46 of file adc_drv.h.

 
#define Enable_adc_high_speed_mode (  )     (ADCSRB |= (1<<ADHSM))

Definition at line 45 of file adc_drv.h.


Generated on Wed Jul 12 16:55:28 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7