ADC Get x Bits Result
[ADC Macros]

Collaboration diagram for ADC Get x Bits Result:


Detailed Description

ADC Get x Bits Result.


Defines

#define Adc_get_10_bits_result()   ((U16)(ADCL+((U16)(ADCH<<8))))
#define Adc_get_8_bits_result()   ((U8)(ADCH))


Define Documentation

 
#define Adc_get_10_bits_result (  )     ((U16)(ADCL+((U16)(ADCH<<8))))

Definition at line 111 of file adc_drv.h.

Referenced by ADC_EOC().

 
#define Adc_get_8_bits_result (  )     ((U8)(ADCH))

Definition at line 110 of file adc_drv.h.

Referenced by ADC_EOC().


Generated on Wed Jul 12 16:55:28 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7