ADC Alignement Configuration
[ADC Macros]

Collaboration diagram for ADC Alignement Configuration:


Detailed Description

Configure the Result alignement.


Defines

#define Left_adjust_adc_result()   (ADMUX |= (1<<ADLAR))
#define Right_adjust_adc_result()   (ADMUX &= ~(1<<ADLAR))


Define Documentation

 
#define Left_adjust_adc_result (  )     (ADMUX |= (1<<ADLAR))

Definition at line 39 of file adc_drv.h.

Referenced by mc_ADC_Scheduler().

 
#define Right_adjust_adc_result (  )     (ADMUX &= ~(1<<ADLAR))

Definition at line 38 of file adc_drv.h.

Referenced by mc_ADC_Scheduler().


Generated on Wed Jul 12 16:55:28 2006 for Atmel BLDC Sensorless on ATAVRMC100 by  doxygen 1.4.7