| adc_drv.c [code] | Copyright (c) 2004This file contains the low level functions for the ADC |
| adc_drv.h [code] | Copyright (c) 2004This file contains the low level macros and definition for the ADC |
| amplifier_drv.c [code] | Copyright (c) 2004This file contains the low level functions for the Amplifiers |
| amplifier_drv.h [code] | Copyright (c) 2004This file contains the low level macros and definition for the amplifiers |
| ascii.c [code] | Copyright (c) 2004This file manages the µshell task for file system |
| ascii.h [code] | Copyright (c) 2004This file manages the µshell task for file system |
| comparator_drv.c [code] | Copyright (c) 2004This file contains the low level functions for the analog comparators |
| comparator_drv.h [code] | Copyright (c) 2004This file contains the low level macros and definition for the comparators |
| compiler.h [code] | |
| config.h [code] | Copyright (c) 2005 Atmel.This module provide services to define config for AT90PWM3 only Describes the system dependant software configuration. This file is included by all source files in order to access to system wide configuration |
| config_motor.h [code] | Copyright (c) 2005 Atmel.This module provide services to define config for motor control. This file is included by config.h in order to access to system wide configuration |
| Dac_drv.c [code] | Copyright (c) 2004This file contains the low level functions for the DAC |
| Dac_drv.h [code] | Copyright (c) 2004This file contains the low level macros and definition for the DAC |
| html_doc.h [code] | |
| main.c [code] | Copyright (c) 2006 Atmel.This module provides the main infinite loop. It generates the ramp up sequence and then calls the regulation loop and the uart command interpreter |
| mc_control.c [code] | Copyright (c) 2005 Atmel.This module provides PID regulation routines Type of control : PID means proportionnal, integral and derivative. 4 kinds of regulation are available :
|
| mc_control.h [code] | Copyright (c) 2005 Atmel.This module provide services to define config for AT90PWM3 Only This file need to be include in all files using speed regulation |
| mc_drv.c [code] | Copyright (c) 2005 Atmel.This module provides the hardware level of BLDC sensorless application. This module contains initialization and configuration It depends on hardware of components |
| mc_drv.h [code] | Copyright (c) 2005 Atmel.This module provide services to define config for AT90PWM3 Only Describes the system dependant software configuration. This file is included by all source files in order to access to system wide configuration |
| mc_interface.c [code] | |
| mc_interface.h [code] | |
| mcu.h [code] | |
| pll_drv.h [code] | |
| psc_drv.c [code] | Copyright (c) 2004This file contains the low level functions for the PSC |
| psc_drv.h [code] | Copyright (c) 2004This file contains the low level macros and definition for the PSC use |
| uart_bdr.h [code] | |
| uart_drv.h [code] | |
| uart_lib.c [code] | |
| uart_lib.h [code] | |
| ushell_task.c [code] | Copyright (c) 2004This file manages the µshell task for file system |
| ushell_task.h [code] |
1.4.7