Definition in file config.h.
#include "compiler.h"
#include "mcu.h"
#include "inavr.h"
Include dependency graph for config.h:

This graph shows which files directly or indirectly include this file:

Go to the source code of this file.
Defines | |
| #define | ADC_HIGH_SPEED_MODE 1 |
| #define | ADC_INTERNAL_VREF 1 |
| 0: External Vref 1: Internal Vref 2: Vref is connected to Vcc | |
| #define | ADC_IT 1 |
| 0: No ADC End of Conv IT 1: ADC End of conversion generates an IT | |
| #define | ADC_PRESCALER 4 |
| 2, 4, 8, 16, 32, 64, 128 : The input ADC frequency is the system clock frequency divided by the const value | |
| #define | ADC_RIGHT_ADJUST_RESULT 0 |
| 0: Result left adjusted 1: Result right adjusted | |
| #define | AMP1_CLOCK 1 |
| 0: Internal Clock 1: PSC0 Clock 2: PSC1 Clock 3: PSC2 Clock | |
| #define | AMP1_GAIN 20 |
| 5: Gain 5 10: Gain 10 20: Gain 20 40: Gain 40 | |
| #define | AMP1_INPUT_SHUNT 0 |
| 0: Disable Input Shunt 1: Enable Input Shunt | |
| #define | BAUDRATE 38400 |
| #define | BOARD_ID 1 |
| #define | COMPARATOR0_IT 1 |
| 0: Disable Comparator Interrupt 1: Enable Comparator Interrupt | |
| #define | COMPARATOR0_IT_EVENT 0 |
| Comparator Interrupt on outut => 0: toggle 2: falling edge 3: rising edge. | |
| #define | COMPARATOR0_NEGATIVE_INPUT 3 |
| Comparator negative input selection => 0: vref/6.40 1: vref/3.20 2: vref/2.13 3: vref/1.60 4: ACMPM 5: DAC result. | |
| #define | COMPARATOR1_IT 1 |
| 0: Disable Comparator Interrupt 1: Enable Comparator Interrupt | |
| #define | COMPARATOR1_IT_EVENT 0 |
| Comparator Interrupt on outut => 0: toggle 2: falling edge 3: rising edge. | |
| #define | COMPARATOR1_NEGATIVE_INPUT 3 |
| Comparator negative input selection => 0: vref/6.40 1: vref/3.20 2: vref/2.13 3: vref/1.60 4: ACMPM 5: DAC result. | |
| #define | COMPARATOR2_IT 1 |
| 0: Disable Comparator Interrupt 1: Enable Comparator Interrupt | |
| #define | COMPARATOR2_IT_EVENT 0 |
| Comparator Interrupt on outut => 0: toggle 2: falling edge 3: rising edge. | |
| #define | COMPARATOR2_NEGATIVE_INPUT 3 |
| Comparator negative input selection => 0: vref/6.40 1: vref/3.20 2: vref/2.13 3: vref/1.60 4: ACMPM 5: DAC result. | |
| #define | DAC_INPUT_RIGHT_ADJUST 0 |
| 0: Result left adjusted 1: Result right adjusted | |
| #define | DAC_INTERNAL_VREF 1 |
| #define | DAC_OUTPUT_DRIVER 1 |
| #define | FOSC 16000 |
| #define | MCU_REV_B |
| #define | REV_ID 1 |
| #define | SOFT_ID 3 |
| #define | uart_putchar putchar |
| #define | USE_ADC |
| #define | USE_AMP1 |
| #define | USE_COMP0 |
| #define | USE_COMP1 |
| #define | USE_COMP2 |
| #define | USE_DAC |
| #define BAUDRATE 38400 |
| #define BOARD_ID 1 |
| #define REV_ID 1 |
| #define SOFT_ID 3 |
1.4.7