00001
00002
00003
00004
00005
00006
00007
00008
00009
00010
00011
00012
00013
00014 #ifndef ADC_DRV_H
00015 #define ADC_DRV_H
00016
00017
00018
00019
00023
00024
00028
00032 #define Enable_adc() (ADCSRA |= (1<<ADEN))
00034
00038 #define Right_adjust_adc_result() (ADMUX &= ~(1<<ADLAR))
00039 #define Left_adjust_adc_result() (ADMUX |= (1<<ADLAR))
00041
00045 #define Enable_adc_high_speed_mode() (ADCSRB |= (1<<ADHSM))
00046 #define Disable_adc_high_speed_mode() (ADCSRB &= ~(1<<ADHSM))
00048
00049
00053 #define Enable_internal_vref() (ADMUX |= ((1<<REFS1)|(1<<REFS0)) )
00054 #define Enable_external_vref() (ADMUX &= ~((1<<REFS1)|(1<<REFS0)) )
00055 #define Enable_vcc_vref() (ADMUX &= ~(1<<REFS1), \
00056 ADMUX |= (1<<REFS0) )
00058
00062 #define Enable_all_it() (SREG |= (0x80) )
00063 #define Disable_all_it() (SREG &= ~(0x80) )
00064 #define Enable_adc_it() (ADCSRA |= (1<<ADIE) )
00065 #define Disable_adc_it() (ADCSRA &= ~(1<<ADIE) )
00066 #define Clear_adc_flag() (ADCSRA &= (1<<ADIF) )
00068
00072 #define Set_prescaler(prescaler) (ADCSRA &= ~((1<<ADPS2)|(1<<ADPS1)|(1<<ADPS0)),\
00073 ADCSRA |= (prescaler) )
00075
00079 #define Clear_adc_mux() (ADMUX &= ~((1<<MUX3)|(1<<MUX2)|(1<<MUX1)|(1<<MUX0)) )
00080 #define Select_adc_channel(channel) (Clear_adc_mux(), ADMUX |= (channel) )
00082
00086
00090 #define Start_conv() (ADCSRA |= (1<<ADSC) )
00091 #define Start_conv_channel(channel) (Select_adc_channel(channel), Start_conv() )
00092 #define Start_amplified_conv() (ADCSRB |= (1<<ADASCR) )
00093 #define Stop_amplified_conv() (ADCSRB &= ~(1<<ADASCR) )
00094 #define Start_amplified_conv_channel(channel) (Select_adc_channel(channel), Start_amplified_conv() )
00096
00100 #define Start_conv_idle() (SMCR |= (1<<SM0)|(1<<SE) )
00101 #define Start_conv_idle_channel(channel) (Select_adc_channel(channel), Start_conv_idle() )
00102 #define Clear_sleep_mode() (SMCR &= ~(1<<SM0)|(1<<SE) )
00104
00106
00110 #define Adc_get_8_bits_result() ((U8)(ADCH))
00111 #define Adc_get_10_bits_result() ((U16)(ADCL+((U16)(ADCH<<8))))
00113
00114
00118 #define Disable_adc() (ADCSRA &= ~(1<<ADEN))
00120
00124 #define Is_adc_conv_finished() ((ADCSRA & (1<<ADIF)) ? TRUE : FALSE)
00125 #define Is_adc_conv_not_finished() ((ADCSRA | ~(1<<ADIF)) ? TRUE : FALSE)
00127
00129
00130
00131
00132
00136
00141 void init_adc(void);
00143
00145
00146 #endif // ADC_DRV_H