safety.h File Reference


Detailed Description

Headerfile for safety.c.

Application note:
AVR453: Smart Battery Reference Design
Documentation:
For comprehensive code documentation, supported compilers, compiler settings and supported devices see readme.html
Author:
Atmel Corporation: http://www.atmel.com
Support email: avr@atmel.com
Original author: Rob G. Fries - Apt Inc.
Revision
URL
Date

Definition in file safety.h.

Go to the source code of this file.

Functions

void FETcontrol (unsigned char mode)
void HWProtectinit (void)
void SafetyScan (void)


Function Documentation

void FETcontrol ( unsigned char  mode  ) 

void HWProtectinit ( void   ) 

Definition at line 34 of file safety.c.

References PACK_PROTECT_DUV, PACK_PROTECT_OVERC, PACK_PROTECT_SHORT, and PACK_PROTECT_TIME.

void SafetyScan ( void   ) 

Todo:
Should be called periodically to double-check all h/w config & safety parameters

Todo:
You can add more safety-monitoring code here.

Definition at line 79 of file safety.c.


Generated on Mon Nov 12 15:59:59 2007 for AVR453 Smart Battery Reference Design by  doxygen 1.5.3