gpio.h File Reference


Detailed Description

Headerfile for gpio.c.

Application note:
AVR453: Smart Battery Reference Design
Documentation:
For comprehensive code documentation, supported compilers, compiler settings and supported devices see readme.html
Author:
Atmel Corporation: http://www.atmel.com
Support email: avr@atmel.com
Original author: Rob G. Fries - Apt Inc.
Revision
URL
Date

Definition in file gpio.h.

Go to the source code of this file.

Functions

void PBdisable (void)
void PBinit (void)
void PinInit (void)


Function Documentation

void PBdisable ( void   ) 

Definition at line 54 of file gpio.c.

void PBinit ( void   ) 

Definition at line 43 of file gpio.c.

References SetLEDbrightness(), and SetLEDs().

void PinInit ( void   ) 

Todo:
Add code here for any special I/O initialization required.

Definition at line 34 of file gpio.c.


Generated on Mon Nov 12 15:59:58 2007 for AVR453 Smart Battery Reference Design by  doxygen 1.5.3