Note that this source code is preliminary. This release targets ATmega406 rev E, older revisions of ATmega406 are not supported. The following features are not fully implemented or are not completely verified:
- Temperature monitoring of battery cells requires additional code.
- Encryption may be added to bootloader updates but is not presently implemented.
Generated on Mon Nov 12 15:59:59 2007 for AVR453 Smart Battery Reference Design by
1.5.3