LG18450.h

Go to the documentation of this file.
00001 /* This file has been prepared for Doxygen automatic documentation generation.*/
00030 
00031 
00032 // Basic capacity information
00033 #define CELL_DESIGNCAPTYP 2200          /* in mAh, typical capacity for a single cell */
00034 #define CELL_DESIGNCAPC5 2150           /* in mAh, minimum capacity at C/5 for a single cell */
00035 #define CELL_NOMINALV 3700              /* in mV, typical cell V when fully charged */
00036 //#define CELL_TOOMUCHV 3710            /* in mV, where we must force disconnect if still charging! */
00037 #define CELL_TOOMUCHV 5500              /* in mV, where we must force disconnect if still charging! */
00038 
00039 
00040 // Discharge information
00041 #define CELL_MINV 3000                  /* in mV, absolute low-end voltage permitted */
00042 #define CELL_DISCHG_C5 430              /* discharge current (mA) for C/5 rate (actually 2150mAh capacity figure) */
00043 #define CELL_DISCHG_MAX 4300            /* maximum permissible discharge current (mA) */
00044 //#define CELL_TOOLITTLEV 2990          /* in mV, where we must force disconnect if still discharging! */
00045 #define CELL_TOOLITTLEV 10              /* in mV, where we must force disconnect if still discharging! */
00046 
00047 // Charging information
00048 #define CELL_CCCV_V 4200                /* Constant Current / Constant Voltage charging mode, applied voltage (mV) */
00049 #define CELL_CCCV_C 1075                /* Constant Current / Constant Voltage charging mode, applied current (mA) */
00050 #define CELL_CCCV_TERMC 50              /* Constant Current / Constant Voltage charging mode, charge-termination current threshold (mA) */
00051 #define CELL_MAX_CHG_C 2150             /* Maximum permissible charging current (mA) */
00052 
00053 
00054 // Thermal limits
00055 #define CELL_CHG_TEMP_MIN 0             /* in 'C */
00056 #define CELL_CHG_TEMP_MAX 45            /* in 'C */
00057 #define CELL_DISCHG_TEMP_MIN -20        /* in 'C */
00058 #define CELL_DISCHG_TEMP_MAX 60         /* in 'C */
00059 
00060 
00061 // Thermal adjustments to capacity
00062 #define CELL_NOMINAL_TEMP 23            /* in 'C; the temperature at which nominal capacity is specified  */
00063 #define CELL_LOWTEMP1 0                 /* in 'C, second low-temp point for thermal calculations */
00064 #define CELL_LOWTEMP1_CAPACITY 90       /* in percent, relative to capacity at CELL_NOMINAL_TEMP */
00065 #define CELL_LOWTEMP2 -10               /* in 'C, second low-temp point for thermal calculations */
00066 #define CELL_LOWTEMP2_CAPACITY 70       /* in percent, relative to capacity at CELL_NOMINAL_TEMP */
00067 #define CELL_HITEMP 60                  /* in 'C, second low-temp point for thermal calculations */
00068 #define CELL_HITEMP_CAPACITY 95         /* in percent, relative to capacity at CELL_NOMINAL_TEMP */
00069 
00070 //Other important values...
00071 #define MAX_IMBALANCE 50                        /* in mV, how much imbalance we tolerate before doing Balancing, 254 max */
00072 #define MAX_ONCHIP_TEMP ((70+273)*10)   /* in 0.1'K, maximum CHIP temperature we EVER want to see      */
00073 #define MAX_CELL_TEMPERATURE ((60+273)*10)      /* in 0.1'K, maximum CELL temperature we EVER want to see */
00074 
00075 

Generated on Mon Nov 12 15:59:58 2007 for AVR453 Smart Battery Reference Design by  doxygen 1.5.3