Main Page | Data Structures | File List | Data Fields | Globals | Related Pages

stdint.h File Reference

#include <stddef.h>

Include dependency graph for stdint.h:

This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Defines

#define INT16_C(val)   ((int16_t) + (val))
#define INT16_MAX   32767
#define INT16_MIN   (-32768)
#define INT32_C(val)   (val##L)
#define INT32_MAX   2147483647
#define INT32_MIN   (-2147483647 - 1)
#define INT64_C(val)   (val##LL)
#define INT64_MAX   9223372036854775807LL
#define INT64_MIN   (-9223372036854775807LL - 1)
#define INT8_C(val)   ((int8_t) + (val))
#define INT8_MAX   127
#define INT8_MIN   (-128)
#define INT_FAST16_MAX   INT16_MAX
#define INT_FAST16_MIN   INT16_MIN
#define INT_FAST32_MAX   INT32_MAX
#define INT_FAST32_MIN   INT32_MIN
#define INT_FAST64_MAX   INT64_MAX
#define INT_FAST64_MIN   INT64_MIN
#define INT_FAST8_MAX   INT8_MAX
#define INT_FAST8_MIN   INT8_MIN
#define INT_LEAST16_MAX   INT16_MAX
#define INT_LEAST16_MIN   INT16_MIN
#define INT_LEAST32_MAX   INT32_MAX
#define INT_LEAST32_MIN   INT32_MIN
#define INT_LEAST64_MAX   INT64_MAX
#define INT_LEAST64_MIN   INT64_MIN
#define INT_LEAST8_MAX   INT8_MAX
#define INT_LEAST8_MIN   INT8_MIN
#define INTMAX_C(val)   (INT64_C(val))
#define INTMAX_MAX   INT64_MAX
#define INTMAX_MIN   INT64_MIN
#define INTPTR_MAX   INT32_MAX
#define INTPTR_MIN   INT32_MIN
#define PTRDIFF_MAX   ((ptrdiff_t)-1)
#define PTRDIFF_MIN   (-PTRDIFF_MAX)
#define SIZE_MAX   ((size_t)-1)
#define UINT16_C(val)   ((uint16_t) + (val##U))
#define UINT16_MAX   0xffff
#define UINT32_C(val)   (val##UL)
#define UINT32_MAX   0xffffffff
#define UINT64_C(val)   (val##ULL)
#define UINT64_MAX   0xffffffffffffffffULL
#define UINT8_C(val)   ((uint8_t) + (val##U))
#define UINT8_MAX   0xff
#define UINT_FAST16_MAX   UINT16_MAX
#define UINT_FAST32_MAX   UINT32_MAX
#define UINT_FAST64_MAX   UINT64_MAX
#define UINT_FAST8_MAX   UINT8_MAX
#define UINT_LEAST16_MAX   UINT16_MAX
#define UINT_LEAST32_MAX   UINT32_MAX
#define UINT_LEAST64_MAX   UINT64_MAX
#define UINT_LEAST8_MAX   UINT8_MAX
#define UINTMAX_C(val)   (UINT64_C(val))
#define UINTMAX_MAX   UINT64_MAX
#define UINTPTR_MAX   UINT32_MAX

Typedefs

typedef signed short int16_t
typedef signed long int32_t
typedef signed long long int64_t
typedef signed char int8_t
typedef signed short int_fast16_t
typedef signed long int_fast32_t
typedef signed long long int_fast64_t
typedef signed char int_fast8_t
typedef signed short int_least16_t
typedef signed long int_least32_t
typedef signed long long int_least64_t
typedef signed char int_least8_t
typedef signed long long intmax_t
typedef unsigned short uint16_t
typedef unsigned long uint32_t
typedef unsigned long long uint64_t
typedef unsigned char uint8_t
typedef unsigned short uint_fast16_t
typedef unsigned long uint_fast32_t
typedef unsigned long long uint_fast64_t
typedef unsigned char uint_fast8_t
typedef unsigned short uint_least16_t
typedef unsigned long uint_least32_t
typedef unsigned long long uint_least64_t
typedef unsigned char uint_least8_t
typedef unsigned long long uintmax_t


Define Documentation

#define INT16_C val   )     ((int16_t) + (val))
 

Definition at line 144 of file stdint.h.

#define INT16_MAX   32767
 

Definition at line 76 of file stdint.h.

#define INT16_MIN   (-32768)
 

Definition at line 71 of file stdint.h.

#define INT32_C val   )     (val##L)
 

Definition at line 147 of file stdint.h.

#define INT32_MAX   2147483647
 

Definition at line 77 of file stdint.h.

#define INT32_MIN   (-2147483647 - 1)
 

Definition at line 72 of file stdint.h.

#define INT64_C val   )     (val##LL)
 

Definition at line 149 of file stdint.h.

#define INT64_MAX   9223372036854775807LL
 

Definition at line 78 of file stdint.h.

#define INT64_MIN   (-9223372036854775807LL - 1)
 

Definition at line 73 of file stdint.h.

#define INT8_C val   )     ((int8_t) + (val))
 

Definition at line 142 of file stdint.h.

#define INT8_MAX   127
 

Definition at line 75 of file stdint.h.

#define INT8_MIN   (-128)
 

Definition at line 70 of file stdint.h.

#define INT_FAST16_MAX   INT16_MAX
 

Definition at line 108 of file stdint.h.

#define INT_FAST16_MIN   INT16_MIN
 

Definition at line 103 of file stdint.h.

#define INT_FAST32_MAX   INT32_MAX
 

Definition at line 109 of file stdint.h.

#define INT_FAST32_MIN   INT32_MIN
 

Definition at line 104 of file stdint.h.

#define INT_FAST64_MAX   INT64_MAX
 

Definition at line 110 of file stdint.h.

#define INT_FAST64_MIN   INT64_MIN
 

Definition at line 105 of file stdint.h.

#define INT_FAST8_MAX   INT8_MAX
 

Definition at line 107 of file stdint.h.

#define INT_FAST8_MIN   INT8_MIN
 

Definition at line 102 of file stdint.h.

#define INT_LEAST16_MAX   INT16_MAX
 

Definition at line 92 of file stdint.h.

#define INT_LEAST16_MIN   INT16_MIN
 

Definition at line 87 of file stdint.h.

#define INT_LEAST32_MAX   INT32_MAX
 

Definition at line 93 of file stdint.h.

#define INT_LEAST32_MIN   INT32_MIN
 

Definition at line 88 of file stdint.h.

#define INT_LEAST64_MAX   INT64_MAX
 

Definition at line 94 of file stdint.h.

#define INT_LEAST64_MIN   INT64_MIN
 

Definition at line 89 of file stdint.h.

#define INT_LEAST8_MAX   INT8_MAX
 

Definition at line 91 of file stdint.h.

#define INT_LEAST8_MIN   INT8_MIN
 

Definition at line 86 of file stdint.h.

#define INTMAX_C val   )     (INT64_C(val))
 

Definition at line 153 of file stdint.h.

#define INTMAX_MAX   INT64_MAX
 

Definition at line 125 of file stdint.h.

#define INTMAX_MIN   INT64_MIN
 

Definition at line 124 of file stdint.h.

#define INTPTR_MAX   INT32_MAX
 

Definition at line 120 of file stdint.h.

#define INTPTR_MIN   INT32_MIN
 

Definition at line 119 of file stdint.h.

#define PTRDIFF_MAX   ((ptrdiff_t)-1)
 

Definition at line 129 of file stdint.h.

#define PTRDIFF_MIN   (-PTRDIFF_MAX)
 

Definition at line 130 of file stdint.h.

#define SIZE_MAX   ((size_t)-1)
 

Definition at line 132 of file stdint.h.

#define UINT16_C val   )     ((uint16_t) + (val##U))
 

Definition at line 145 of file stdint.h.

#define UINT16_MAX   0xffff
 

Definition at line 81 of file stdint.h.

#define UINT32_C val   )     (val##UL)
 

Definition at line 148 of file stdint.h.

#define UINT32_MAX   0xffffffff
 

Definition at line 82 of file stdint.h.

#define UINT64_C val   )     (val##ULL)
 

Definition at line 150 of file stdint.h.

#define UINT64_MAX   0xffffffffffffffffULL
 

Definition at line 83 of file stdint.h.

#define UINT8_C val   )     ((uint8_t) + (val##U))
 

Definition at line 143 of file stdint.h.

#define UINT8_MAX   0xff
 

Definition at line 80 of file stdint.h.

#define UINT_FAST16_MAX   UINT16_MAX
 

Definition at line 113 of file stdint.h.

#define UINT_FAST32_MAX   UINT32_MAX
 

Definition at line 114 of file stdint.h.

#define UINT_FAST64_MAX   UINT64_MAX
 

Definition at line 115 of file stdint.h.

#define UINT_FAST8_MAX   UINT8_MAX
 

Definition at line 112 of file stdint.h.

#define UINT_LEAST16_MAX   UINT16_MAX
 

Definition at line 97 of file stdint.h.

#define UINT_LEAST32_MAX   UINT32_MAX
 

Definition at line 98 of file stdint.h.

#define UINT_LEAST64_MAX   UINT64_MAX
 

Definition at line 99 of file stdint.h.

#define UINT_LEAST8_MAX   UINT8_MAX
 

Definition at line 96 of file stdint.h.

#define UINTMAX_C val   )     (UINT64_C(val))
 

Definition at line 154 of file stdint.h.

#define UINTMAX_MAX   UINT64_MAX
 

Definition at line 126 of file stdint.h.

#define UINTPTR_MAX   UINT32_MAX
 

Definition at line 121 of file stdint.h.


Typedef Documentation

typedef signed short int16_t
 

Definition at line 27 of file stdint.h.

typedef signed long int32_t
 

Definition at line 29 of file stdint.h.

typedef signed long long int64_t
 

Definition at line 31 of file stdint.h.

typedef signed char int8_t
 

Definition at line 25 of file stdint.h.

typedef signed short int_fast16_t
 

Definition at line 50 of file stdint.h.

typedef signed long int_fast32_t
 

Definition at line 52 of file stdint.h.

typedef signed long long int_fast64_t
 

Definition at line 54 of file stdint.h.

typedef signed char int_fast8_t
 

Definition at line 48 of file stdint.h.

typedef signed short int_least16_t
 

Definition at line 37 of file stdint.h.

typedef signed long int_least32_t
 

Definition at line 39 of file stdint.h.

typedef signed long long int_least64_t
 

Definition at line 41 of file stdint.h.

typedef signed char int_least8_t
 

Definition at line 35 of file stdint.h.

typedef signed long long intmax_t
 

Definition at line 63 of file stdint.h.

typedef unsigned short uint16_t
 

Definition at line 28 of file stdint.h.

typedef unsigned long uint32_t
 

Definition at line 30 of file stdint.h.

typedef unsigned long long uint64_t
 

Definition at line 32 of file stdint.h.

typedef unsigned char uint8_t
 

Definition at line 26 of file stdint.h.

typedef unsigned short uint_fast16_t
 

Definition at line 51 of file stdint.h.

typedef unsigned long uint_fast32_t
 

Definition at line 53 of file stdint.h.

typedef unsigned long long uint_fast64_t
 

Definition at line 55 of file stdint.h.

typedef unsigned char uint_fast8_t
 

Definition at line 49 of file stdint.h.

typedef unsigned short uint_least16_t
 

Definition at line 38 of file stdint.h.

typedef unsigned long uint_least32_t
 

Definition at line 40 of file stdint.h.

typedef unsigned long long uint_least64_t
 

Definition at line 42 of file stdint.h.

typedef unsigned char uint_least8_t
 

Definition at line 36 of file stdint.h.

typedef unsigned long long uintmax_t
 

Definition at line 64 of file stdint.h.


Generated on Mon Mar 27 09:31:34 2006 for AVR447: Sine wave driving of three phase motor by  doxygen 1.4.4