ushell_task.h

Go to the documentation of this file.
00001 
00002 
00003 
00004 
00005 
00006 
00007 
00008 
00009 
00010 
00011 #ifndef _USHELL_TASK_H_
00012 #define _USHELL_TASK_H_
00013 
00014 //_____ I N C L U D E S ____________________________________________________
00015 
00016 //#include "config.h"
00017 
00018 //_____ M A C R O S ________________________________________________________
00019 
00020 
00021 // Commands shell
00022 #define CMD_NONE           0x00
00023 #define CMD_HELP           0x01
00024 #define CMD_RUN            0x02
00025 #define CMD_STOP           0x03
00026 #define CMD_FORWARD        0x04
00027 #define CMD_BACKWARD       0x05
00028 #define CMD_SET_SPEED      0x06
00029 #define CMD_GET_ID         0x07
00030 #define CMD_GET_STATUS0    0x08
00031 #define CMD_GET_STATUS1    0x09
00032 
00033 
00034 // Special char values
00035 #define CR                 0x0D
00036 #define LF                 0x0A
00037 #define CTRL_Q             0x11
00038 #define CTRL_C             0x03
00039 #define BKSPACE_CHAR       0x08
00040 #define ABORT_CHAR         CTRL_C
00041 #define QUIT_APPEND        CTRL_Q
00042 
00043 // String values for commands
00044 #define STR_RUN            "ru"
00045 #define STR_STOP           "st"
00046 #define STR_HELP           "help"
00047 #define STR_FORWARD        "fw"
00048 #define STR_BACKWARD       "bw"
00049 #define STR_SET_SPEED      "ss"
00050 #define STR_GET_ID         "gi"
00051 #define STR_GET_STATUS0    "g0"
00052 #define STR_GET_STATUS1    "g1"
00053 
00054 // String messages
00055 #define MSG_PROMPT         "\r>"
00056 #define MSG_WELCOME        "\rATMEL Motor Control Interface"
00057 #define MSG_ER_CMD_NOT_FOUND  "Unknown Command"
00058 #define MSG_HELP    "\r\
00059 ru : run\r\
00060 st : stop\r\
00061 fw : forward\r\
00062 bw : backward\r\
00063 ss : set speed\r\
00064 gi : get id\
00065 "
00066 
00067 //_____ D E C L A R A T I O N S ____________________________________________
00068 
00069 void   build_cmd(void);
00070 void   parse_cmd(void);
00071 
00072 #ifdef __ICCAVR__ // IAR C Compiler
00073 U8     mystrncmp(U8 *str1,U8 code *str2,U8 i);
00074 void   print_msg(U8 code *str);
00075 #endif
00076 
00077 #ifdef __GNUC__  // GNU C Compiler
00078 U8     mystrncmp(U8 *str1,U8 *str2,U8 i);
00079 void   print_msg(U8 *str);
00080 #endif
00081 
00082 void   ushell_task_init(void);
00083 void   ushell_task(void);
00084 
00085 #endif /* _USHELL_TASK_H_ */
00086 

Generated on Tue Sep 16 18:11:19 2008 for Atmel BLDC Sinusoidal on ATAVRMC100 by  doxygen 1.5.3