Union64 Union Reference

#include <gcc_compiler.h>


Detailed Description

Definition at line 75 of file gcc_compiler.h.


Data Fields

U8 b [8]
U64 d
U16 h [4]
U32 w [2]

Field Documentation

U8 Union64::b[8]

Definition at line 80 of file gcc_compiler.h.

U64 Union64::d

Definition at line 77 of file gcc_compiler.h.

U16 Union64::h[4]

Definition at line 79 of file gcc_compiler.h.

U32 Union64::w[2]

Definition at line 78 of file gcc_compiler.h.


Generated on Tue Sep 16 18:11:28 2008 for Atmel BLDC Sinusoidal on ATAVRMC100 by  doxygen 1.5.3