Union32 Union Reference

#include <gcc_compiler.h>


Detailed Description

Definition at line 68 of file gcc_compiler.h.


Data Fields

U8 b [4]
U16 h [2]
U32 w

Field Documentation

U8 Union32::b[4]

Definition at line 72 of file gcc_compiler.h.

U16 Union32::h[2]

Definition at line 71 of file gcc_compiler.h.

U32 Union32::w

Definition at line 70 of file gcc_compiler.h.


Generated on Tue Sep 16 18:11:28 2008 for Atmel BLDC Sinusoidal on ATAVRMC100 by  doxygen 1.5.3