table_sin81.h File Reference

This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Variables

const unsigned char tab_sin [81]


Variable Documentation

const unsigned char tab_sin[81]

Initial value:

{0,2,3,5,7,8,10,12,13,15,
17,18,20,22,23,25,26,28,30,31,
33,34,36,38,39,41,42,44,46,47,
49,50,52,53,55,56,58,59,61,62,
63,65,66,68,69,71,72,73,75,76,
77,79,80,81,82,84,85,86,87,89,
90,91,92,93,94,95,97,98,99,100,
101,102,103,104,105,106,107,107,108,109,
110}

Definition at line 11 of file table_sin81.h.


Generated on Tue Sep 16 18:11:25 2008 for Atmel BLDC Sinusoidal on ATAVRMC100 by  doxygen 1.5.3