Go to the source code of this file.
Defines | |
| #define | BUSY 1 |
| #define | Clear_EXT1() (PORTB &= ~(1<<PB3)) |
| #define | Clear_EXT10() (PORTD &= ~(1<<PD2)) |
| #define | Clear_EXT2() (PORTB &= ~(1<<PB4)) |
| #define | Clear_EXT4() (PORTC &= ~(1<<PC2)) |
| #define | Clear_EXT5() (PORTB &= ~(1<<PB5)) |
| #define | Clear_EXT6() (PORTE &= ~(1<<PE1)) |
| #define | Clear_EXT7() (PORTD &= ~(1<<PD3)) |
| #define | Clear_EXT8() (PORTD &= ~(1<<PD4)) |
| #define | Clear_EXT9() (PORTE &= ~(1<<PE0)) |
| #define | Clear_Port_Q1() (PORTB &= ( ~(1<<PORTB0))) |
| #define | Clear_Port_Q2() (PORTB &= ( ~(1<<PORTB1))) |
| #define | Clear_Port_Q3() (PORTC &= ( ~(1<<PORTC0))) |
| #define | Clear_Port_Q4() (PORTB &= ( ~(1<<PORTB6))) |
| #define | Clear_Port_Q5() (PORTD &= ( ~(1<<PORTD0))) |
| #define | Clear_Port_Q6() (PORTB &= ( ~(1<<PORTB7))) |
| #define | CONV_CURRENT 2 |
| #define | CONV_INIT 0 |
| #define | CONV_POT 1 |
| #define | FILTER_DELAY 4 |
| #define | FREE 0 |
| #define | Get_EXT1() ((PINB & (1<<PB3))>>PB3) |
| #define | Get_EXT10() ((PIND & (1<<PD2))>>PD2) |
| #define | Get_EXT2() ((PINB & (1<<PB4))>>PB4) |
| #define | Get_EXT3() ((PINC & (1<<PC1))>>PC1) |
| #define | Get_EXT4() ((PINC & (1<<PC2))>>PC2) |
| #define | Get_EXT5() ((PINB & (1<<PB5))>>PB5) |
| #define | Get_EXT6() ((PINE & (1<<PE1))>>PE1) |
| #define | Get_EXT7() ((PIND & (1<<PD3))>>PD3) |
| #define | Get_EXT8() ((PIND & (1<<PD4))>>PD4) |
| #define | Get_EXT9() ((PINE & (1<<PE0))>>PE0) |
| #define | HALL_A() (ANACOMP_0_vect) |
| #define | HALL_B() (ANACOMP_1_vect) |
| #define | HALL_C() (ANACOMP_2_vect) |
| #define | HALL_SENSOR_VALUE() |
| #define | MASK_DEMAG 2 |
| #define | MAX_DELAY 40 |
| #define | MIN_DELAY 2 |
| #define | OUTPUT_ACTIVE_HIGH (1<<POP0) |
| #define | OUTPUT_ACTIVE_LOW (0<<POP0) |
| #define | output_disconnected 0x01 |
| #define | PRESC_DIV_BY_16 (1<<PPRE01)|(0<<PPRE00) |
| #define | PRESC_DIV_BY_4 (0<<PPRE01)|(1<<PPRE00) |
| #define | PRESC_DIV_BY_64 (1<<PPRE01)|(1<<PPRE00) |
| #define | PRESC_NODIV (0<<PPRE01)|(0<<PPRE00) |
| #define | PSC_CENTERED (1<<PMODE01)|(1<<PMODE00) |
| #define | PSC_FOUR_RAMP (1<<PMODE01)|(0<<PMODE00) |
| #define | PSC_ONE_RAMP (0<<PMODE01)|(0<<PMODE00) |
| #define | PSC_TWO_RAMP (0<<PMODE01)|(1<<PMODE00) |
| #define | RAMP_MODE_NUMBER PSC_ONE_RAMP |
| #define | RELEASE_PLOCK (0<<PLOCK0) |
| #define | Set_EXT1() (PORTB |= (1<<PB3)) |
| #define | Set_EXT10() (PORTD |= (1<<PD2)) |
| #define | Set_EXT2() (PORTB |= (1<<PB4)) |
| #define | Set_EXT4() (PORTC |= (1<<PC2)) |
| #define | Set_EXT5() (PORTB |= (1<<PB5)) |
| #define | Set_EXT6() (PORTE |= (1<<PE1)) |
| #define | Set_EXT7() (PORTD |= (1<<PD3)) |
| #define | Set_EXT8() (PORTD |= (1<<PD4)) |
| #define | Set_EXT9() (PORTE |= (1<<PE0)) |
| #define | Set_none() |
| #define | SET_PLOCK (1<<PLOCK0) |
| #define | Set_Port_Q2() (PORTB |= (1<<PORTB1)) |
| #define | Set_Port_Q4() (PORTB |= (1<<PORTB6)) |
| #define | Set_Port_Q6() (PORTB |= (1<<PORTB7)) |
| #define | Set_Q1Q4() |
| #define | Set_Q1Q6() |
| #define | Set_Q3Q2() |
| #define | Set_Q3Q6() |
| #define | Set_Q5Q2() |
| #define | Set_Q5Q4() |
| #define | Set_timer_data_register_to_zero() (TCNT0=0x00) |
| #define | switch_OFF_LED() (PORTE |= (1<<PE2)) |
| #define | switch_ON_LED() (PORTE &= ~(1<<PE2)) |
| #define | Toggle_EXT6() (PINE |= (1<<PINE1)) |
| #define | Toggle_EXT9() (PINE |= (1<<PINE0)) |
Functions | |
| void | mc_ADC_Scheduler (void) |
| void | mc_config_sampling_period (void) |
| void | mc_config_time_estimation_speed (void) |
| void | mc_duty_cycle (U8 level) |
| void | mc_estimation_speed (void) |
| U8 | mc_Get_Current (void) |
| U8 | mc_get_hall (void) |
| S32 | mc_get_Num_Turn (void) |
| U8 | mc_Get_Potentiometer (void) |
| void | mc_init_IT (void) |
| void | mc_init_port (void) |
| void | mc_init_pwm (void) |
| void | mc_reset_Num_Turn (void) |
| void | mc_set_Over_Current (U8 Level) |
| void | mc_switch_commutation (U8 position) |
| void | PSC0_Init (unsigned int OCRnRB, unsigned int OCRnSB, unsigned int OCRnRA, unsigned int OCRnSA) |
| void | PSC1_Init (unsigned int OCRnRB, unsigned int OCRnSB, unsigned int OCRnRA, unsigned int OCRnSA) |
| void | PSC2_Init (unsigned int OCRnRB, unsigned int OCRnSB, unsigned int OCRnRA, unsigned int OCRnSA) |
| void | PSC_Run (void) |
| void | PSC_Stop (void) |
| #define HALL_SENSOR_VALUE | ( | ) |
| #define Set_none | ( | ) |
Value:
PSOC0 = (0<<POEN0A)|(0<<POEN0B);\
PSOC1 = (0<<POEN1A)|(0<<POEN1B);\
PSOC2 = (0<<POEN2A)|(0<<POEN2B);\
Clear_Port_Q2(); \
Clear_Port_Q4(); \
Clear_Port_Q6(); \
Clear_Port_Q1(); \
Clear_Port_Q3(); \
Clear_Port_Q5();
| #define Set_Q1Q4 | ( | ) |
| #define Set_Q1Q6 | ( | ) |
| #define Set_Q3Q2 | ( | ) |
| #define Set_Q3Q6 | ( | ) |
| #define Set_Q5Q2 | ( | ) |
| #define Set_Q5Q4 | ( | ) |
| void mc_ADC_Scheduler | ( | void | ) |
| void mc_config_sampling_period | ( | void | ) |
| void mc_config_time_estimation_speed | ( | void | ) |
| void mc_duty_cycle | ( | U8 | level | ) |
| void mc_estimation_speed | ( | void | ) |
| U8 mc_Get_Current | ( | void | ) |
| U8 mc_get_hall | ( | void | ) |
| S32 mc_get_Num_Turn | ( | void | ) |
| U8 mc_Get_Potentiometer | ( | void | ) |
| void mc_init_IT | ( | void | ) |
| void mc_init_port | ( | void | ) |
| void mc_init_pwm | ( | void | ) |
| void mc_reset_Num_Turn | ( | void | ) |
| void mc_set_Over_Current | ( | U8 | Level | ) |
| void mc_switch_commutation | ( | U8 | position | ) |
| void PSC0_Init | ( | unsigned int | OCRnRB, | |
| unsigned int | OCRnSB, | |||
| unsigned int | OCRnRA, | |||
| unsigned int | OCRnSA | |||
| ) |
| void PSC1_Init | ( | unsigned int | OCRnRB, | |
| unsigned int | OCRnSB, | |||
| unsigned int | OCRnRA, | |||
| unsigned int | OCRnSA | |||
| ) |
| void PSC2_Init | ( | unsigned int | OCRnRB, | |
| unsigned int | OCRnSB, | |||
| unsigned int | OCRnRA, | |||
| unsigned int | OCRnSA | |||
| ) |
| void PSC_Run | ( | void | ) |
| void PSC_Stop | ( | void | ) |
1.5.3