mc_control.h File Reference

Go to the source code of this file.

Functions

U8 mc_control_current (U8 cur_cmd)
U8 mc_control_position (S32 Number_of_turns)
U8 mc_control_speed (U8 speed_cmd)
U8 mc_get_Duty_Cycle ()
void mc_regulation_loop ()
void mc_set_Current_Loop ()
void mc_set_Open_Loop ()
void mc_set_Position_Loop ()
void mc_set_Speed_Loop ()


Function Documentation

U8 mc_control_current ( U8  cur_cmd  ) 

U8 mc_control_position ( S32  Number_of_turns  ) 

U8 mc_control_speed ( U8  speed_cmd  ) 

U8 mc_get_Duty_Cycle (  ) 

void mc_regulation_loop (  ) 

void mc_set_Current_Loop (  ) 

void mc_set_Open_Loop (  ) 

void mc_set_Position_Loop (  ) 

void mc_set_Speed_Loop (  ) 


Generated on Tue Sep 16 18:11:23 2008 for Atmel BLDC Sinusoidal on ATAVRMC100 by  doxygen 1.5.3